Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Hummel
Description
HSK-K-Flex Metr. - Cable glands for special applications
Bill of material
HSK-K-Flex 1.293.1200.51
AG
Thread
M 12 x 1.5
FR
Colour
D1
2 - 5 mm
GL
8 mm
H
54 mm
D
~
7.1 mm
SW
15 mm
BN
Order No.
1.293.1200.51
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices